??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BES 08,1-KB-4-F-SA3
HELP_VARIABLE
Company
Balluff
Description
Fastening Technology
Bill of material
BALLUFF BES 08,1-KB-4-F-SA3
VERF
Availability
Available
BC
Order code
BAM021Z
TC
Product identifier
BES 08,1-KB-4-F-SA3
PX
Product view
50267_01
GR
Diameter
mm
POS
position
mm
MOUNTING
Mounting
TECH
Tech. Details
Tech. Detail
ICON
W
Weight
0.015 Kg
TRAFFIC
Customs number
83024900
MANUALDE
Manual EN
MANUALEN
Manual EN
DESCRIPT
Description
Version = Mounting block, Use = for sensors Ø8 mm, Material = Aluminum Anodized, Dimension = 28 x 12 x 30 mm, Mounting part = Screws, clamps
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.